5.4.3 Data Zone Addressing
Read/Write access to the Data zone is much more complex than the Configuration and OTP zones. There are 16 slots and the size of the slots vary. Each slot’s access policies individually control whether or not a slot has the ability to be read or written.
|
Data Zone | Byte 1: Addr[15:8] | Byte 0: Addr[7:0] | |||
---|---|---|---|---|---|
Unused | Block | Unused | Slot | Offset | |
Data Slots[7:0] | Addr[15:9] | Addr[8] | Addr[7] | Addr[6:3] | Addr[2:0] |
Data Slot[8] | Addr[15:12] | Addr[11:8] | Addr[7] | Addr[6:3] | Addr[2:0] |
Data Slots[15:9] | Addr[15:10] | Addr[9:8] | Addr[7] | Addr[6:3] | Addr[2:0] |
Data Slots[7:0]
To fully access one of these slots, require two 32-byte accesses or nine 4-byte accesses.
Slot# |
Block # | Block Offset Value (Addr[2:0]) | |||||||
---|---|---|---|---|---|---|---|---|---|
000 | 001 | 010 | 011 | 100 | 101 | 110 | 111 | ||
0x0 to 0x7 | 00 | [0:3] | [4:7] | [8:11] | [12:15] | [16:19] | [20:23] | [24:27] | [28:31] |
01 | [32:35] | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid |
Data Slot[8]
To fully access this slot, require thirteen 32-byte accesses or 104 4-byte accesses or a combination of the two methods.
Slot# |
Block # | Block Offset Value (Addr[2:0]) | |||||||
---|---|---|---|---|---|---|---|---|---|
000 | 001 | 010 | 011 | 100 | 101 | 110 | 111 | ||
0x8 | 0x0 | [0:3] | [4:7] | [8:11] | [12:15] | [16:19] | [20:23] | [24:27] | [28:31] |
0x1 | [32:35] | [36:39] | [40:43] | [44:47] | [48:51] | [52:55] | [56:59] | [60:63] | |
... | ... | ... | ... | ... | ... | ... | ... | ... | |
0xC | [384:387] | [388:391] | [392:395] | [396:399] | [400:403] | [404:407] | [408:411] | [412:415] |
Data Slots[15:9]
To fully access these slots, require three 32-byte accesses or eighteen 4-byte accesses or a combination of the two methods.
Slot# |
Block # | Block Offset Value (Addr[2:0]) | |||||||
---|---|---|---|---|---|---|---|---|---|
000 | 001 | 010 | 011 | 100 | 101 | 110 | 111 | ||
0x9 to 0xF | 00 | [0:3] | [4:7] | [8:11] | [12:15] | [16:19] | [20:23] | [24:27] | [28:31] |
01 | [32:35] | [36:39] | [40:43] | [44:47] | [48:51] | [52:55] | [56:59] | [60:63] | |
10 | [64:67] | [68:71] | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid | Not Valid |