10.3.11.1.2 Set Default Flavor
- Select a Flavor to set as default. The flavor would be the default for the selected toolchain type. Hence, a new project using the toolchain type would use the configured Flavor settings.
- View and switch between various Flavors after creating the project through the project properties page shown in Advanced Options.