6.7.3 Template Parameters
All templates support parameter substitution to enable the key parameters replacement (e.g., class names and namespaces) when instantiating the template. These parameters are replaced by the template wizard that runs in the background when a user clicks OK in the New Project or Add New Item dialog boxes.