6.7.2 Item Template
An Item template is a template that contains a single file or collection of files. The template code can contain parameters substituted on creation. See Default Template Parameters for information on this.
The template wizard is self-explanatory, and on completion, the created template will be available as a file type when files are added to the project.