1.2.3 Atmel Studio 6.2 Service Pack 1
- Advanced Software Framework 3.19.0
- AVR 8-bit Toolchain 3.4.5 with upstream
versions:
- GCC 4.8.1
- Binutils 2.41
- avr-libc 1.8.0svn
- gdb 7.8
- AVR 32-bit Toolchain 3.4.2 with upstream
versions:
- GCC 4.4.7
- Binutils 2.23.1
- Arm GCC Toolchain 4.8.4 with upstream
versions:
- GCC 4.8.4
- Binutils 2.23.1
- gdb 7.8
- Support for trace buffers for Arm (MTB) and 32-bit AVR UC3 (NanoTrace)
- Support for attaching to targets
1
For more information, see the readme that is installed as part of the toolchain.