1.2.3.4 qtm_calibrate_sensor_node

touch_ret_t qtm_calibrate_sensor_node(qtm_acquisition_control_t* qtm_acq_control_ptr, uint16_t which_node_number);

Description: Configures the sensor for calibration. On the next measurement, the calibration process for this sensor will be started.

Parameter:
TypeDescription
ptc_seq_acq_settings*Acquisition Module Control Pointer
uint16_tNode (Channel) number
Return:
TypeDescription
touch_ret_tTouch Library Return Status