1.2.3.2 qtm_ptc_qtlib_assign_signal_memory
touch_ret_t qtm_ptc_qtlib_assign_signal_memory(uint16_t* qtm_signal_raw_data_ptr);
Description: Pass the pointer of an array. The unprocessed PTC output values for all the channels are stored in this array and used by qtm_acquisition_process() API.
Parameter:
Type | Description |
---|---|
uint16_t* | Pointer to raw data array |
Return:
Type | Description |
---|---|
touch_ret_t | Touch Library Return Status |