1.2.3.3 qtm_enable_sensor_node

touch_ret_t qtm_enable_sensor_node(qtm_acquisition_control_t* qtm_acq_control_ptr, uint16_t qtm_which_node_number);

Description: Enables a sensor node for measurement.

Parameter:
TypeDescription
qtm_acquisition_control_t*Acquisition Module Control Pointer
uint16_tNode (Channel) number
Return:
TypeDescription
touch_ret_tTouch Library Return Status