1.2.3.6 qtm_acquisition_process
touch_ret_t qtm_acquisition_process(void);
Description: Processes the acquired values (signal) resulting from calling qtm_ptc_start_measurement_seq() API. This function should be called after the callback function, passed to qtm_ptc_start_measurement_seq(), is called by library.
Parameter: void
Return:
Type | Description |
---|---|
touch_ret_t | Touch Library Return Status |