touch_ret_t qtm_ptc_start_measurement_seq(qtm_acquisition_control_t* qtm_acq_control_pointer, void (*measure_complete_callback) (void));
Description: Loads touch configurations for first channel and starts the
measurement. Subsequent channels will be configured in PTC interrupt till all channels
are measured. When measurement on all channel is completed, the callback function passed
on this API will be called.
Parameter: Type | Description |
---|
qtm_acquisition_control_t* | Acquisition
Module Control Pointer |
void(*measure_complete_callback)(void) | Measure
Complete callback function pointer |
Return:Type | Description |
---|
touch_ret_t | Touch Library
Return Status |