1.2.3.9 qtm_ptc_de_init
void qtm_ptc_de_init(void);
Description: Clear PTC registers and set the library state to TOUCH_STATE_NULL. The library can only after a proper initialization after calling this API.
Parameter: void
Return:void
void qtm_ptc_de_init(void);
Description: Clear PTC registers and set the library state to TOUCH_STATE_NULL. The library can only after a proper initialization after calling this API.
Parameter: void
Return:void