4.1 Power Supplies
The device has several types of power supply pins. The figure and table
below show power domains depending on the different power supply pins and supply
description.
| Supply Name | Description |
|---|---|
| VDD3V3(1) |
|
| VDDOUT | Output of the embedded core voltage regulator |
| VDDIN_AFE(1) | EMAFE 2.8V LDO power supply input |
| VDDLCD(4) | LCD voltage regulator input/output for the LCD Driver and its logic |
| VDDCORE(2, 3) | Core, memories and peripheral logic supply |
| VDDPLL(2, 3) | PLLA, PLLB and PLLC supply |
| VDDA(5) | EMAFE 2.8V LDO output and analog circuits power supply input |
| VBAT | Internal power switch input |
| VDDBU | Output of the internal power switch (VBAT or VDD3V3) powering the backup area |
Note:
- VDD3V3 and VDDIN_AFE are powered from one single power source such that V(VDD3V3,VDDIN_AFE) ≤ ±50mV.
- Applies only when VDDCORE and VDDPLL are powered from an external regulator.
- VDDCORE and VDDPLL are powered from one single power source such that V(VDDCORE,VDDPLL) ≤ ±50mV.
- At any time, VDDLCD ≤ VDD3V3.
- Applies only when VDDA is powered from an external regulator.