50.9.1.3 Backup Mode Configuration C
- Power Switch on VDD3V3
- RTC running
- RTT enabled on 1 Hz mode
- Force wake-up (FWUP) enabled
- SLCD controller in Low-power mode, static bias and x64 slow clock buffer on-time drive time
- SLCD voltage regulator used
- Anti-tamper input TMP0 enabled, RTCOUT0 enabled at 1Hz
- All power rails OFF except VBAT and VDD3V3, Current measurement as per below
| Conditions | Configuration C | Unit |
|---|---|---|
| VDD3V3 = 3.6V | μA | |
|
25°C 85°C |
10.5 20 | |