22.5.10 GPBR Clear
On a tamper event, the GPBR registers content can be fully or partially erased.
By setting RTC_TAMPER.TAMPCLR to 1, the GPBR registers content are fully or partially cleared depending on the value of RTC_TCR.FGPBRCLR:
- if FGPBRCLR is set to ‘0’, a tamper event clears GPBR0 to GPBR11
- if FGPBRCLR is set to ‘1’, a tamper event clears all GPBRs