22.5.1 Reference Clock
The reference clock is the Slow Clock (TD_SLCK). It can be driven internally or by an external 32.768 kHz crystal.
During Low-Power modes of the processor, the oscillator runs and power consumption is critical. The crystal selection has to take into account the current consumption for power saving and the frequency drift due to temperature effect on the circuit for time accuracy.