14.1.1.2 Secure Boot Modes or SAM-BA Monitors

For all other boot modes other than Standard Boot and FFPI Monitor, the ROM code modifies the system clock tree that was configured at power-on or reset and sets a new configuration based on the value of the GPBR[15] register. For more details, see the section System Clock Tree.