41.5.11 AESB Extended Mode Register

This register can only be written if WPEN is cleared in the AESB Write Protection Mode Register.

Name: AESB_EMR
Offset: 0xB0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PKRSPKWO       
Access R/WR/W 
Reset  

Bit 7 – PKRS Private Key Internal Register Select

ValueDescription
0

The key used by the AESB is in the AESB_KEYWRx registers.

1

The key used by the AESB is in the private key internal register written through the private key bus.

Bit 6 – PKWO Private Key Write Once

ValueDescription
0

The private key internal register can be written multiple times through the private key bus.

1

The private key internal register can be written only once through the private key bus until hardware reset.