41.5.6 AESB Interrupt Status Register

Name: AESB_ISR
Offset: 0x1C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     SECE    
Access R 
Reset 0 
Bit 15141312111098 
 URAT[3:0]   URAD 
Access RRRRR 
Reset 00000 
Bit 76543210 
        DATRDY 
Access R 
Reset 0 

Bit 19 – SECE Security and/or Safety Event

ValueDescription
0

There is no security report in AESB_WPSR.

1

One security flag is set in AESB_WPSR.

Bits 15:12 – URAT[3:0] Unspecified Register Access

Only the last Unspecified Register Access Type is available through URAT.

URAT field is reset only by AESB_CR.SWRST.

ValueNameDescription
0x0 IDR_WR_PROCESSING

Input Data register written during the data processing when SMOD = 0x2 mode

0x1 ODR_RD_PROCESSING

Output Data register read during the data processing

0x2 MR_WR_PROCESSING

Mode register written during the data processing

0x3 ODR_RD_SUBKGEN

Output Data register read during the sub-keys generation

0x4 MR_WR_SUBKGEN

Mode register written during the sub-keys generation

0x5 WOR_RD_ACCESS

Write-only register read access

Bit 8 – URAD Unspecified Register Access Detection Status

URAD is reset only by AESB_CR.SWRST.

ValueDescription
0

No unspecified register access has been detected since the last SWRST.

1

At least one unspecified register access has been detected since the last SWRST.

Bit 0 – DATRDY Data Ready

DATRDY is cleared when a Manual encryption/decryption occurs (AESB_CR.START) or when a software triggered hardware reset of the AESB interface is performed (AESB_CR.SWRST).

AESB_MR.LOD = 0: In Manual and Auto modes, DATRDY can also be cleared when at least one of the Output Data registers is read.

AESB_MR.LOD = 1: In Manual and Auto modes, DATRDY can also be cleared when at least one of the Input Data registers is written.

ValueDescription
0

Output data not valid.

1

Encryption or decryption process is completed.