41.5.5 AESB Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: AESB_IMR
Offset: 0x18
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     SECE    
Access R 
Reset 0 
Bit 15141312111098 
        URAD 
Access R 
Reset 0 
Bit 76543210 
        DATRDY 
Access R 
Reset 0 

Bit 19 – SECE Security and/or Safety Event

Bit 8 – URAD Unspecified Register Access Detection Interrupt Mask

Bit 0 – DATRDY Data Ready Interrupt Mask