40.5.9 AES Output Data Register x

Name: AES_ODATARx
Offset: 0x50 + x*0x04 [x=0..3]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 ODATA[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 ODATA[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 ODATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ODATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – ODATA[31:0] Output Data

The four 32-bit Output Data registers contain the 128-bit data block that has been encrypted/decrypted.

AES_ODATAR0 corresponds to the first word, AES_ODATAR3 to the last one.