40.5.4 AES Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the AES Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: AES_IDR
Offset: 0x14
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     SECEPLENERREOPADTAGRDY 
Access WWWW 
Reset  
Bit 15141312111098 
        URAD 
Access W 
Reset  
Bit 76543210 
    TXBUFERXBUFFENDTXENDRXDATRDY 
Access WWWWW 
Reset  

Bit 19 – SECE Security and/or Safety Event Interrupt Disable

Bit 18 – PLENERR Padding Length Error Interrupt Disable

Bit 17 – EOPAD End of Padding Interrupt Disable

Bit 16 – TAGRDY GCM Tag Ready Interrupt Disable

Bit 8 – URAD Unspecified Register Access Detection Interrupt Disable

Bit 4 – TXBUFE Transmit Buffer Empty Interrupt Disable

Bit 3 – RXBUFF Receive Buffer Full Interrupt Disable

Bit 2 – ENDTX End of Transmit Buffer Interrupt Disable

Bit 1 – ENDRX End of Receive Buffer Interrupt Disable

Bit 0 – DATRDY Data Ready Interrupt Disable