36.6.7.2 Software Reset

When the SLCDC software reset command is activated during a frame, it is immediately processed and all commons and segments are tied to ground.

Note that in the case of a software reset, the disable interrupt is not asserted.

Figure 36-12. Software Reset