50.7.7 VDD3V3 Power-On-Reset

Table 50-26. DC Characteristics
SymbolParameterConditionsMinMaxUnit
VIT+Positive-going input threshold voltage (VDD3V3)–22.24V
VIT-Negative-going input threshold voltage (VDD3V3)–1.92.15V
VhysHysteresis voltage (VIT+ - VIT-)–70160mV
tresReset time-out period(1)–1080μs
Note:
  1. Simulation data.