50.7.21 EMAFE Characteristics

Unless otherwise specified, external components characteristics according to the typical application diagram in the EMAFE section are as follows:

  • CVREF=1 μF and CVDDA=1 μF
  • EMAFE clock = 4.096 MHz
  • VDDIN_AFE = VDD3V3 = 3.3V
  • Noise bandwidth = [30 Hz, 2 kHz] for measurement channels characteristics
  • TJ = [-40°C; +100°C]
Table 50-49. EMAFE Power Supply Characteristics
SymbolParameterCommentsMinTypMaxUnit
VVDDIN_AFESupply voltage range–3.03.33.6V
VVDD3V3Supply voltage range–3.03.33.6
VVDDASupply voltage range–2.72.82.9V
IDDONCurrent consumption on

(VDDIN_AFE + VDD3V3)

EMAFE clock @ 4.096 MHz

VVDD3V3 = VVDDIN_AFE = 3.3V

k Channels ON (k≥1),

Voltage reference ON,

VDDA LDO regulator ON.

–1.4 + k × 0.75–mA
Table 50-50. EMAFE VDD3V3 Power-On-Reset Thresholds (1)
SymbolParameterCommentsMinTypMaxUnit
VT_RISEVDD3V3 rising thresholdDC level2.52.62.8V
VT_FALLVDD3V3 falling thresholdDC level2.352.52.65V
VT_HYSTVT_RISE - VT_FALL –90120180mV
Note:
  1. In case of power fail conditions on VDD3V3, this POR only resets EMAFE-related settings.
Table 50-51. Current or Voltage Measurement Channel Electrical Characteristics
SymbolParameterCommentsMinTypMaxUnit
VVDDAOperating supply voltage–2.72.82.9V
IDDONChannel supply current(1) in VDD3V3 and VDDAOFF––0.2μA
ON–0.751mA
FEMAFE_CLKMain clock input frequency–3.94.0964.3MHz
VIND_FSA/D converter input referred full scale voltage(2)VREF = 1.2V

VIND = VVPx or VIND = VIPx - VINx

G: Channel Gain = {1, 2, 4 or 8}

–1.2/G–VPP
VCM_INCommon mode input voltage range(VIPx + VINx) / 2-20–20mV
ZIN0Common mode input impedance at TJ0 = 23°CG: Channel Gain = {1, 2, 4 or 8}

On VPx, IPx , INx pins.

FEMAFE_CLK = 4.096 MHz

400/G480/G560/GkΩ
SINADPEAKPeak signal to noise and distortion ratio.

fIN = 45 Hz to 66 Hz

BW = [30Hz, 2 kHz]

Gain = 1, VIND = 1.000 VPP–84–dB
Gain = 1, VIND = 0.500 VPP(3)–78–
Gain = 2, VIND = 0.500 VPP–84–
Gain = 4, VIND = 0.250 VPP–82–
Gain = 8, VIND = 0.125 VPP–81–
ENInput referred noise voltage integrated over [30 Hz, 2 kHz]Gain = 1–21–μVRMS
Gain = 2–10–
Gain = 4–6–
Gain = 8–3.3–
SNInput referred noise voltage density at fundamental frequency.

(Between 45 Hz and 66 Hz).

Gain = 1–470–nV/√Hz
Gain = 2–220–
Gain = 4–130–
Gain = 8–73–
EG0Gain errorTJ0 = 23°C; VREF = 1.2V-3–3%
TCGChannel gain drift with temperature(4)-40°C < TJ < 100°C,

VREF = 1.2V

RSOURCE = 3kΩ

–-5–ppm /°C
VOS0Input referred offsetTJ0 = 23°C-5/G–5/GmV
TCVOSVOS drift with temperature-40°C < TJ < 100°C-2–+2μV/°C
Note:
  1. Current consumption per measurement channel.
  2. VIND may be limited by the recommended input voltage on analog input pins (±0.25V, refer to Table 50-4).
  3. Corresponds to the maximum signal on the voltage channel(s).
  4. Includes the input impedance drift with temperature.
Table 50-52. EMAFE Precision Voltage Reference and Die Temperature Sensor Characteristics
SymbolParameterCommentsMinTypMaxUnit
VVDDAOperating supply voltage–2.72.82.9V
IVDDASupply currentOFF––0.1μA
ON–70100
VREF_AFE0Output voltage initial accuracyAt TJ0 = 23°C1.1421.1441.146V
TCVREF_UVREF drift with temperature(1)Uncompensated–50–ppm /°C
TCVREF_CUsing factory-programmed calibration registers–1030
ROUTVREF_AFE output resistance–200500800kΩ
DTEMP_LinDie temperature sensor, digital reading linearity––±2–°C
IVREF_OFFCurrent in VREF pin when internal voltage reference is OFF–-100–100nA
Note:
  1. TC is defined using the box method: TC = ( VREF_AFE_MAX - VREF_AFE_MIN ) / ( VREF_AFE0 x ( TMAX - TMIN ) ).
Table 50-53. EMAFE VDDA LDO Regulator
SymbolParameterCommentsMinTypMaxUnit
VVDDIN_AFEOperating supply voltage–3.03.33.6V
IVDDIN_AFESupply currentOFF––0.1μA
ON––250
IOOutput current–––15mA
VODC output voltageIO= 0 mA.2.752.8V2.85V
ΔVO / ΔIOStatic load regulationIO: 0 to IOMAX-5––mV/mA
ΔVO/ ΔVDDIN_AFEStatic line regulationVDDIN_AFE: 3.0 to 3.6V-5–5mV/V
PSRRPower supply rejection ratiof = DC to 2000 Hz–40–dB
f = 1 MHz–40–
tONStart-up timeVO from 0 to 95% of final value.

IO= 0 mA

––1ms
COStable output capacitor rangeCapacitive0.514.7μF
Resistive510300mΩ