50.7.6 VBAT Supply Monitor

Table 50-25. DC Characteristics(1)
SymbolParameterConditionsMinMaxUnit
VIT+Positive-going input threshold voltage (VBAT)–1.451.595V
VIT-Negative-going input threshold voltage (VBAT)–1.411.56V
VhysHysteresis(2)–2555mV
tresReset time-out period(2)–60280μs
Note:
  1. The product is granted to be functional at VIT-. In this table, VIT- corresponds to the negative-going input threshold voltage. Operation of the device backup section, and in particular of the Slow RC oscillator, is granted down to the VBAT Supply Monitor VIT- threshold.
  2. Simulation data.