50.7.5 VDD3V3 Supply Monitor

Table 50-23. VDD3V3 Supply Monitor
SymbolParameterConditionsMinMaxUnit
VIT-Programmable range of negative-going input threshold voltage (VDD3V3)–2.43.45V
VACCVIT- AccuracyWith respect to programmed threshold value(4)-2+2%
VhysHysteresis(2, 3)–2050mV
IDDONCurrent consumption(1, 3)ON with a 100% duty cycle.–20μA
tDETDetection time(3)–300ns
tONStart-up time(3)From OFF to ON–300μs
Note:
  1. The average current consumption can be reduced by using the supply monitor in Sampling mode. Refer to Supply Controller (SUPC).
  2. Vhys= VIT+ - VIT-. VIT+ is the positive-going input threshold voltage (VDD3V3).
  3. Simulation data.
  4. See the following table: VDD3V3 Supply Monitor VIT- Threshold Selection.
Table 50-24. VDD3V3 Supply Monitor VIT- Threshold Selection
Digital CodeThreshold (V)
02.40
12.47
22.54
32.61
42.68
52.75
62.82
72.89
82.96
93.03
103.10
113.17
123.24
133.31
143.38
153.45