50.7.14 PLLA Characteristics

Table 50-36. PLLA Characteristics
SymbolParameterConditionsMinMaxUnit
VDDPLLSupply voltage range–1.041.21V
IVDDPLLCurrent consumption(3)–3μA/MHz
fINInput frequency–32.768kHz
fPLLACKVCO frequency range(1)–380600MHz
tLOCKLock time(3)––10ms
tSTARTStart-up time(3)––5ms
Note:
  1. Internal frequency range of the PLLA. Two output clocks are provided. PLLACK0 and PLLACK1 for core and peripherals frequency selection. Refer to section Power Management Controller (PMC).
  2. Slow clock crystal oscillator output allowed only.
  3. Simulation data.