50.7.10 Main RC Oscillator

Table 50-28. Main RC Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
IDDCurrent consumption on VDDCORE(1)––320μA
tSTARTStart-up time(1)––15μs
fONominal output frequency–12MHz
fACCOutput frequency accuracy0°C < TA < +70°C(1)-5+2%

-40°C < TA < +85°C,
 over VDDCORE range

-8

+2

fSTEPFrequency trimming step size(1)–40150kHz
tf_SETOutput frequency settling timeOn frequency change (MOSCRCF)–2μs
Note:
  1. Simulation data.