1.1.13.2 SST26 Driver
This driver provides a non-blocking interface to read, write and erase SST26 Flash memory. The driver uses the below peripheral library to interface with the SST26 Flash.
QSPI Peripheral Library
- Supports both SPI mode and Quad IO Mode
SPI Peripheral Library
- Supports only SPI mode
SQI peripheral Library
- Supports Quad Lane Mode and Single Lane Mode
Key Features:
Supports Multiple variants of the SST26 Flash devices
Supports a single instance of the SST26 Flash and a single client to the driver
Supports Sector/Bulk/Chip Erase Operations
Supports writes to random memory address within page boundaries
The library interface is compliant to the block media interface expected by the Memory Driver. This allows running a file system on the AT25DF Flash using the Memory Driver and the File System Service
The library can be used in both Bare-Metal and RTOS environments