1.2.11.4.12 SYS_TIME_CounterSet Function
C
void SYS_TIME_CounterSet ( uint32_t count )
Summary
Sets the common 32-bit system counter value.
Description
Sets the current "live" value of the common 32-bit system counter.
Precondition
The SYS_TIME_Initialize function should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| count | The 32-bit counter value to write to the common system counter. |
Returns
None
Example
SYS_TIME_CounterSet(1000);
Remarks
None.