1.2.8.7 SYS_INT_SourceRestore Function
1.2.8.7 C
void SYS_INT_SourceRestore( INT_SOURCE source, bool status )
1.2.8.7 Summary
Restores an interrupt vector to the state specified in the parameter.
1.2.8.7 Description
This function restores the interrupt vector to the state specified in the parameters.
1.2.8.7 Precondition
SYS_INT_SourceDisable must have been called previously to get the state value.
1.2.8.7 Parameters
| Parameters | Description |
|---|---|
| true | Enable Interrupt Vector |
| false | Disable Interrupt Vector |
1.2.8.7 Returns
None.
1.2.8.7 Example
bool status;
// Save interrupt vector state and disable interrupt
status = SYS_INT_SourceDisable( aSrcId );
// Critical Section
// Restore interrupt vector state
SYS_INT_SourceRestore( aSrcId, status )
1.2.8.7 Remarks
None.