1.2.8.6 SYS_INT_SourceDisable Function

1.2.8.6 C

bool SYS_INT_SourceDisable( INT_SOURCE source )

1.2.8.6 Summary

Disables the specified interrupt source.

1.2.8.6 Description

This function returns the current interrupt enable/disable status and disables the specified interrupt source/line at the interrupt controller level.

1.2.8.6 Precondition

None.

1.2.8.6 Parameters

ParametersDescription
sourceInterrupt source/line available at interrupt controller

1.2.8.6 Returns

  • True - Interrupt line was enabled
  • False - Interrupt line was disabled

1.2.8.6 Example

bool usart0Int = false;
usart0Int = SYS_INT_SourceDisable(USART0_IRQn);

1.2.8.6 Remarks

If the corresponding module level interrupts are enabled and triggered, the triggers will be ignored at interrupt controller. For example, USART0 does not cause interrupt unless both the interrupt controller source/line and USART0 module level interrupt for TX or RX or Error are enabled.