1.2.8.9 SYS_INT_SourceStatusGet Function

1.2.8.9 C

bool SYS_INT_SourceStatusGet( INT_SOURCE source )

1.2.8.9 Summary

Gets the pending status of the specified interrupt source.

1.2.8.9 Description

This function returns the pending status of the specified interrupt source at the interrupt controller level.

1.2.8.9 Precondition

None.

1.2.8.9 Parameters

ParametersDescription
sourceInterrupt source/line available at interrupt controller

1.2.8.9 Returns

  • True - Interrupt status is pending
  • False - Interrupt status is not pending

1.2.8.9 Example

bool usart0IntStatus = SYS_INT_SourceStatusGet(USART0_IRQn);

1.2.8.9 Remarks

Interrupt pending status may get cleared automatically once the corresponding interrupt vector executes on some devices.