1.2.8.12 INT_SOURCE Typedef
1.2.8.12 C
typedef IRQn_Type INT_SOURCE;
1.2.8.12 Summary
Defines the data type for all the interrupt sources associated with the interrupt controller of the device.
1.2.8.12 Description
This data type can be used with interface functions to enable, disable, set, clear and to get status of any particular interrupt source.
1.2.8.12 Remarks
This data type is defined using the CMSIS data type that defines the interrupt sources set available.