1.1.14.2 SST26 Driver

This driver provides a non-blocking interface to read, write and erase SST26 Flash memory. The driver uses the below peripheral library to interface with the SST26 Flash.

  • QSPI Peripheral Library

    • Supports both SPI mode and Quad IO mode

  • SPI Peripheral Library

    • Supports only SPI mode

  • SQI peripheral Library

    • Supports Quad Lane mode and Single Lane mode

Key features:

  • Supports Multiple variants of the SST26 Flash devices

  • Supports a single instance of the SST26 Flash and a single client to the driver

  • Supports Sector/Bulk/Chip Erase Operations

  • Supports writes to random memory address within page boundaries

  • The library interface is compliant to the block media interface expected by the Memory driver. This allows running a file system on the AT25DF Flash using the Memory Driver and the File System Service.

  • The library can be used in both Bare-Metal and RTOS environments