1.1.14.3 W25 Driver

This driver provides a blocking interface to read, write and erase W25 Flash memory. The driver uses the QMSPI peripheral library to interface with the W25 Flash.

Key features:

  • Supports Multiple variants of the W25 Flash devices.

  • Supports a single instance of the W25 Flash and a single client to the driver.

  • Supports Sector/Block/Chip Erase Operations.

  • Supports writes to random memory address within page boundaries.

  • The library interface is compliant to the block media interface expected by the Memory driver. This allows running a file system on the W25 Flash using the Memory Driver and the File System Service.

  • The library can be used in both Bare-Metal and RTOS environments.