1.1.14.1 MX25L Driver
This driver provides a non-blocking interface to read, write and erase MX25L Flash memory. The driver uses the QSPI peripheral library to interface with the MX25L Flash.
Key features:
-
Supports Multiple variants of the MX25L Flash devices.
-
Supports a single instance of the MX25L Flash and a single client to the driver.
-
Supports Sector/Bulk/Chip Erase Operations.
-
Supports writes to random memory address within page boundaries.
-
The library interface is compliant to the block media interface expected by the Memory driver. This allows running a file system on the AT25DF Flash using the Memory Driver and the File System Service.
-
The library can be used in both Bare-Metal and RTOS environments.