1.2.6.4 SYS_DMA_ChannelDisable Function
1.2.6.4 C
void SYS_DMA_ChannelDisable (SYS_DMA_CHANNEL channel)
1.2.6.4 Summary
Disables the specified channel.
1.2.6.4 Description
This function disables the specified channel and resets it. Ongoing transfer will be aborted.
1.2.6.4 Precondition
DMA Controller should have been initialized by appropriate PLIB initialize function.
1.2.6.4 Parameters
| Parameters | Description |
|---|---|
| channel | A specific DMA channel |
1.2.6.4 Returns
None.
1.2.6.4 Example
SYS_DMA_ChannelDisable(SYS_DMA_CHANNEL_1);
1.2.6.4 Remarks
None.