1.2.6.8 SYS_DMA_TRANSFER_EVENT Enum
1.2.6.8 C
typedef enum
{
/* Data was transferred successfully. */
SYS_DMA_TRANSFER_COMPLETE,
/* Error while processing the request */
SYS_DMA_TRANSFER_ERROR
} SYS_DMA_TRANSFER_EVENT;
1.2.6.8 Summary
Enumeration of possible DMA transfer events.
1.2.6.8 Description
This data type provides an enumeration of all possible DMA transfer events.
1.2.6.8 Remarks
None.