1.2.6.9 SYS_DMA_SOURCE_ADDRESSING_MODE Enum
1.2.6.9 C
typedef enum
{
/* Source address is always fixed */
SYS_DMA_SOURCE_ADDRESSING_MODE_FIXED,
/* Source address is incremented after every transfer */
SYS_DMA_SOURCE_ADDRESSING_MODE_INCREMENTED,
/* Used when Addressing mode is not supported */
SYS_DMA_SOURCE_ADDRESSING_MODE_NONE = -1
}SYS_DMA_SOURCE_ADDRESSING_MODE;
1.2.6.9 Summary
Enumeration of possible DMA source addressing modes.
1.2.6.9 Description
This data type provides an enumeration of all possible DMA source addressing modes.
1.2.6.9 Remarks
Some of the enum elements may not be applicable for particular device, check MCC generated code before using them.