6.2 Target Voltage VTG
The VTG voltage is the supply voltage to the target AVR microcontroller. It is connected to the AVR device VCC pin. VTG can either be generated by STK600 or be supplied from an external source.

The VTG voltage is the supply voltage to the target AVR microcontroller. It is connected to the AVR device VCC pin. VTG can either be generated by STK600 or be supplied from an external source.

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.