6.11 User USB Connector
STK600 has a USB connector that the target AVR devices with a USB interface can utilize. The connector is a Mini-AB connector that supports on-the-go functionality. The routing card for the device connects the USB connector to the appropriate pins on the AVR device.