1.6.3.16 DRV_G3ADP_MAC_ConfigGet Function
C
size_t DRV_G3ADP_MAC_ConfigGet(DRV_HANDLE hMac, void* configBuff, size_t buffSize, size_t* pConfigSize);Summary
G3 ADP MAC driver does not required any additional configuration.
Description
This function is not necessary, it only satisfies the compatibility with tcpip manager's API.
Precondition
DRV_G3ADP_MAC_Initialize() should have been called. DRV_G3ADP_MAC_Open() should have been called to obtain a valid handle.
Parameters
| Param | Description |
|---|---|
| hMac | Handle identifying the MAC driver client |
| configBuff | Pointer to a buffer to store the configuration. Can be NULL if not needed |
| buffSize | Size of the supplied buffer |
| pConfigSize | Address to store the number of bytes needed for the storage of the MAC configuration. Can be NULL if not needed |
Returns
Number of bytes copied into the supplied storage buffer. This implementation returns 0 bytes.
Remarks
None.