7.1 Debugging the WILCS02-SD Board
On WILCS02-SD board, the WILCS02
debug connector pin is connected to MCP2221A, on-board USB to UART converter. The end
user can use the USB Type-C™ connector, J200 to connect to the host PC and view the
debug logs from the WILCS02 Module in serial terminal. The
following are the serial terminal settings:
- Baud rate: 460800 ( 230400 for EA firmware version 1.0 )
- 8 bits
- No parity
- 1 stop bit
- No flow control