6.2 Power-Up Specification
All functionalities and DC specifications are specified for a VDD ramp rate greater than 1V per 100 ms (0V to 3V in less than 300 ms).
When VDD drops from the operating voltage to below the minimum VDD threshold at power-down, all operations are disabled and the device does not respond to commands. Data corruption may result if a power-down occurs while a Write Registers, Program, or Erase operation is in progress (see Figure 6-2).
| Symbol | Parameter | Min. | Max. | Units | Condition |
|---|---|---|---|---|---|
| TPU(1) | VDD minimum to/CE low for Read/Write operation | 1.5 | — | ms | |
| TPD(1) | Power-down duration | 100 | — | µs | |
| VOFF(1) | VDD off | — | 1 | V |
Note:
- This parameter is measured only for initial qualification and after a design or process change that could affect this parameter.
Note: The Chip Enable pin must track the V pin at power-up and
power-down. A pull-up resistor (10K recommended) between the CE# pin and V pin is
required.