6.1 Absolute Maximum Ratings(1)

Supply voltage VCC-0.6V to 4.6 V
DC voltage on any pin to ground potential-0.6V to VDD +0.4 V
Transient voltage (< 20 ns) on any pin to ground potential-2.0V to VDD+2.0V
Storage temperature-65°C to +150°C
Electrostatic discharge voltage (Human Body Model)(2)-2000V to +2000V
Note:
  1. Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only, and functional operation of the device at these or any other conditions above those indicated in the operation listings of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
  2. JEDEC Std JESD22-A114A (C1 = 100 pF, R1 = 1500 ohms, R2 = 500 ohms).
Table 6-1. Operating Range
RangeAmbient TemperatureVDD
Industrial-40°C to +85°C2.7V (minimum) to 3.6V (maximum)
Industrial Plus-40°C to +105°C
Table 6-2. AC Conditions of Test(1)
Input Rise/Fall TimeOutput Load
5 ns30 pF
Note:
  1. See Figure 6-8.