3.1.1 Hostname
User Hostname is reported on the top left (see the following figure where the hostname is set as MySwitch). The hostname enables easy differentiation between multiple similar units.
You can configure the hostname either through the web interface or through the CLI command interface:
- Web interface: Open the Configuration > System > Information Configuration web page. Type the hostname in the System Name text box .
- CLI Interface: Open the Telnet/SSH interface and use the
hostnamecommand.