3.1.3 Ports—Network Status
Ports—Network Status provides important network information from the switch and end device.
| # | Local Link | Remote Network Device—LLDP/CDP | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Status | Speed | Aggregate Ports | Transmit | Receive | System Name | System Description | IP Address | |
| 1 | Copper | — | — | — | — | — | — | — | — |
| 2 | Copper | — | — | — | — | — | — | — | — |
| 3 | Copper | — | — | — | — | — | — | — | — |
| 4 | Copper | Up | 1Gfdx | — | 0Kb/s | 0Kb/s | — | — | — |
| 5 | SFP | — | — | — | — | — | — | — | — |
| 6 | SFP | Up | 1Gfdx | — | 8.4Kb/s | 02.6Kb/s | — | — | — |
- #: Unit logical port numbers
1-6. However, while using the CLI interface, the ports are named as follows:
- Interface Gigabit Ethernet 1/1—interface Gigabit Ethernet 1/4
- Interface 2.5 Gigabit Ethernet 1/1—interface 2.5 Gigabit Ethernet 1/2
- Type: Copper/SFP. Ports 1-4 are Gigabit copper ports. Ports 5-6 are SFP 2.5 Gigabit SFP ports with a default of 1 Gigabit link speed. You must configure the SFP port to 2.5 Gigabit when a dedicated 2.5 Gigabit SFP is in use
- Status: Reports the Link port
status
- —: Port is enabled. The link is down
- Up: Port is enabled. The link is up
- Disabled: Port is disabled
- Speed: Port link speed—10
Mbps, 100 Mbps, 1 Gbps, and 2.5 GbpsNote: SFP ports use by default 1 Gigabit connection speed. For other SFP link speeds such as 2.5 Gbit or 100 Mbit, manual configuration is required.
- Aggregate Ports: Report aggregated port numbers when port aggregation is in use. For example, P3 and P4 mean that ports #3 and #4 are used as one logical aggregated port, doubling the logical aggregated speed to 2 Gigabit
- Transmit: Average transmits data rate in kbps/Mbps
- Receive : Average receive data rate in kbps/Mbps
- System Name: Remote Network device system name as advertised over LLDP/CDP (when enabled)
- System Description: Remote Network device system description as advertised over LLDP/CDP (when enabled)
- IP Address: Remote Network device IP address as advertised over LLDP/CDP (when enabled)