3.1.5 System—Status
The following table lists the system power specifications.
| Item | Value |
|---|---|
| Total power usage: Total power consumption by all PoE ports | 12W |
| Total allocated power: Total power allocated to all active PoE ports. PoE port power management mode configuration influences the total allocated power | 12W |
| Free available power: The free available power left to power additional PoE ports, or before turning off an active PoE PD due to lack of free available power | 177W |
| Power supply voltage: PoE power supply voltage | 56V |