3.7 List of Major Components
The following table lists the major components required for building the total system solution.
| Sr. No. | Part Number | Description |
|---|---|---|
| 1 | MPF200T-FCSG325 | PolarFire FPGA - 200K Logic elements (4 LUT + DFF) |
| 2 | MAX3798ETJ+ | Limiting Amplifier and VCSEL Driver, TQFN-EP-32 |
| 3 | DSC1103DL2-156.2500 | MEMS OSC XO 156.25 MHz LVDS SMD |
| 4 | RP85-LCT2HA-FI-OS | 10 Gbps GaAs PIN PD LC-ROSA with Preamp |
| 5 | TP85-LCP1HA-FA-OS | 850 nm 10 Gbps VCSEL LC-TOSA |
| 6 | MT25QL256ABA1EW7-0SIT TR | IC FLASH 256MBIT SPI 8WPDFN |
| 7 | MIC23303YML-T5 | IC REG BUCK ADJUSTABLE 3A 12DFN |
| 8 | MIC94325YMT-TR | IC REG LIN POS ADJ 500MA 6TDFN |